Short Circuit Current Ratings for 1492-L6-BL
Operational Rating Suitable Conductors (Kcmil/AWG - Copper wire) SCCR w/ Fuse Protection SCCR w/ 140M MCP or MPCB Rating Reference File Ref: UL
600V [kA] Max Fuse Size [A] Fuse Class Catalog Number 480Y / 277V [kA] 600Y / 347V [kA]
-- 14- 8 100 30 RK1, CC -- -- -- Instruction Sheet E40735
-- 14- 8 100 60 J, T, G -- -- -- Instruction Sheet E40735