| Operational Rating | Suitable Conductors (Kcmil/AWG - Copper wire) | SCCR w/ Fuse Protection | SCCR w/ 140M MCP or MPCB | Rating Reference | File Ref: UL | ||||
| 600V [kA] | Max Fuse Size [A] | Fuse Class | Catalog Number | 480Y / 277V [kA] | 600Y / 347V [kA] | ||||
| -- | 14- 8 | 100 | 30 | RK1, CC | -- | -- | -- | Instruction Sheet | E40735 |
| -- | 14- 8 | 100 | 60 | J, T, G | -- | -- | -- | Instruction Sheet | E40735 |