Spring Clamp Terminal Block,One-Circuit Feed-Through Block,6 mm (# 22 AWG - # 10 AWG), 4 mm for H4 block,2 Connection points on one side,White,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 2 Connection points on one side |
| Maximum Wire Size & Rating | UL: 22-8 AWG (50A @600V AC/DC) CSA: 20-8 AWG (50A @600V AC/DC) IEC: 6mm² (41A @800V AC/DC) EEx e II: 6mm²/20-8 AWG (36A @550V AC/DC) |
| Color | White |