Spring Clamp Terminal Block,Two-Circuit Feed-Through Block,1.5 mm (# 22 AWG - # 16 AWG),Standard Feedthrough,Green,
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Multi-Circuit Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 28-16 AWG (10A @300V AC/DC) CSA: 28-16 AWG (10A @600V AC/DC) IEC: 1.5mm² (17.5A @500V AC/DC) |
| Color | Green |