1492 Spring Clamp Terminal Blocks

1492-LD3-BL

Spring Clamp Terminal Block,Two-Circuit Feed-Through Block,2.5 mm (# 22 AWG - # 14 AWG),Standard Feedthrough,Black,

Product Details

BLOCK STYLE
Base Block StyleMulti-Circuit Feed-Through Blocks
BASE DATA
Base Block TypeTwo-Circuit Feed-Through Block
DETAIL DATA
FeaturesStandard Feedthrough
Maximum Wire Size & RatingUL: 30-12 AWG (20A @600V AC/DC) CSA: 30-12 AWG (25A @600V AC/DC) IEC: 2.5mm² (24A @800V AC/DC)
ColorBlack

Supporting Documentation and Downloads