Spring Clamp Terminal Block,Two-Circuit Feed-Through Block,2.5 mm (# 22 AWG - # 14 AWG),Standard Feedthrough,Green,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Multi-Circuit Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 30-12 AWG (20A @600V AC/DC) CSA: 30-12 AWG (25A @600V AC/DC) IEC: 2.5mm² (24A @800V AC/DC) |
| Color | Green |