Spring Clamp Terminal Block,Two-Circuit Feed-Through Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Two level block with a selectable metal oxide film resistor value between the 2 levels,Black (Standard),3000 Ohm Resistance
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Internal Component Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | Two level block with a selectable metal oxide film resistor value between the 2 levels |
| Maximum Wire Size & Rating | UL: 26-10 AWG (25A @600V AC/DC) CSA: 26-10 AWG (30A @600V AC/DC) IEC: 4mm² (32A @152V AC/DC) |
| Color | Black (Standard) |
| Resistor Value | 3000 Ohm Resistance |