Spring Clamp Terminal Block,Two-Circuit Feed-Through with plug in comb connections on one side of each circuit,2.5 mm (# 22 AWG - # 14 AWG),Standard Feedthrough,Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Plug-In Connection Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Feed-Through with plug in comb connections on one side of each circuit |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-14 AWG (10A @300V AC/DC) CSA: 26-12 AWG (10A @300V AC/DC) IEC: 2.5mm² (16A @250V AC/DC) |
| Color | Gray (Standard) |