Spring Clamp Terminal Block,Two-Circuit Block with 1 Feed-Through and 1 Ground Circuit,1.5 mm (# 22 AWG - # 16 AWG),Two circuits connected by a Commoning Bar,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Block with 1 Feed-Through and 1 Ground Circuit |
| DETAIL DATA | |
| Features | Two circuits connected by a Commoning Bar |
| Maximum Wire Size & Rating | UL: 28-16 AWG CSA: 28-16 AWG IEC: 1.5mm² |
| Color | Green / Yellow Stripe (Standard) |