Spring Clamp Terminal Block,Three-Circuit Block with 2 Feed-Through, and 1 Ground Connection for Installation,2.5 mm (# 22 AWG - # 14 AWG),Installation,Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Installation Blocks |
| BASE DATA | |
| Base Block Type | Three-Circuit Block with 2 Feed-Through, and 1 Ground Connection for Installation |
| DETAIL DATA | |
| Features | Installation |
| Maximum Wire Size & Rating | UL: 26-12 AWG (15A @600V AC/DC) CSA: 26-12 AWG (10A @300V AC/DC) IEC: 2.5mm² (24A @400V AC/DC) |
| Color | Gray (Standard) |