Spring Clamp Terminal Block,Two-Circuit Block with 1 Feed-Through and 1 Ground Circuit,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Standard Feedthrough,Gray (Standard),
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | Two-Circuit Block with 1 Feed-Through and 1 Ground Circuit |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 26-10 AWG (25A @600V AC/DC) CSA: 26-10 AWG (30A @600V AC/DC) IEC: 2.5mm² (32A @800V AC/DC) |
| Color | Gray (Standard) |