1492 Spring Clamp Terminal Blocks

1492-LDG4C

Spring Clamp Terminal Block,Two-Circuit Block with 1 Feed-Through and 1 Ground Circuit,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),Two circuits connected by a Commoning Bar,Green / Yellow Stripe (Standard),

Product Details

BLOCK STYLE
Hazardous Location Product Required?No
Base Block StyleGrounding Blocks
BASE DATA
Base Block TypeTwo-Circuit Block with 1 Feed-Through and 1 Ground Circuit
DETAIL DATA
FeaturesTwo circuits connected by a Commoning Bar
Maximum Wire Size & RatingUL: 26-10 AWG CSA: 26-10 AWG IEC: 4mm²
ColorGreen / Yellow Stripe (Standard)

Supporting Documentation and Downloads