Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,16 mm (# 14 AWG - # 4 AWG),Standard Feedthrough,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 14-6 AWG CSA: 14-4 AWG IEC: 16mm² EEx e II: 16mm²/16-6 AWG |
| Color | Green / Yellow Stripe (Standard) |