Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,2.5 mm (# 22 AWG - # 14 AWG),Standard Feedthrough,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 30-12 AWG CSA: 26-12 AWG IEC: 2.5mm² EEx e II: 2.5mm²/20-12 AWG |
| Color | Green / Yellow Stripe (Standard) |