Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,35 mm (# 14 - # 1/0 AWG),Standard Feedthrough,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 12-2 AWG CSA: 12-2 AWG IEC: 35mm² |
| Color | Green / Yellow Stripe (Standard) |