1492 Spring Clamp Terminal Blocks

1492-LG3Q

Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,2.5 mm (# 22 AWG - # 14 AWG),2 Connection points on each side,Green / Yellow Stripe (Standard),

Product Details

BLOCK STYLE
Base Block StyleGrounding Blocks
BASE DATA
Base Block TypeOne-Circuit Feed-Through Ground Block
DETAIL DATA
Features2 Connection points on each side
Maximum Wire Size & RatingUL: 30-12 AWG CSA: 26-12 AWG IEC: 2.5mm² EEx e II: 2.5mm²/20-12 AWG
ColorGreen / Yellow Stripe (Standard)

Supporting Documentation and Downloads