Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG),2 Connection points on one side,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | 2 Connection points on one side |
| Maximum Wire Size & Rating | UL: 26-10 AWG CSA: 26-10 AWG IEC: 4mm² EEx e II: 4mm²/20-12 AWG |
| Color | Green / Yellow Stripe (Standard) |