Spring Clamp Terminal Block,One-Circuit Feed-Through Ground Block,6 mm (# 22 AWG - # 10 AWG), 4 mm for H4 block,Standard Feedthrough,Green / Yellow Stripe (Standard),
| BLOCK STYLE | |
|---|---|
| Base Block Style | Grounding Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Ground Block |
| DETAIL DATA | |
| Features | Standard Feedthrough |
| Maximum Wire Size & Rating | UL: 22-8 AWG CSA: 20-8 AWG IEC: 6mm² EEx e II: 6mm²/20-8 AWG |
| Color | Green / Yellow Stripe (Standard) |