1492 Spring Clamp Terminal Blocks

1492-LM3-B

Spring Clamp Terminal Block,Mini rail mount, Feed-Through Block,2.5 mm (# 22 AWG - # 14 AWG),Standard Feedthrough,Blue,

Product Details

BLOCK STYLE
Base Block StyleMini Blocks, 600V UL Rated
BASE DATA
Base Block TypeMini rail mount, Feed-Through Block
DETAIL DATA
FeaturesStandard Feedthrough
Maximum Wire Size & RatingUL: 26-12 AWG (20A @600V AC/DC) CSA: 26-12 AWG (25A @600V AC/DC) IEC: 2.5mm² (24A @800V AC/DC)
ColorBlue

Supporting Documentation and Downloads