Spring Clamp Terminal Block,Mini surface mount, Feed-Through Block,2.5 mm (# 22 AWG - # 14 AWG),4 Connection points,Blue,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Mini Blocks, Panel Mount |
| BASE DATA | |
| Base Block Type | Mini surface mount, Feed-Through Block |
| DETAIL DATA | |
| Features | 4 Connection points |
| Maximum Wire Size & Rating | UL: 26-12 AWG (20A @600V AC/DC) CSA: 26-12 AWG (25A @600V AC/DC) IEC: 2.5mm² (24A @800V AC/DC) |
| Color | Blue |