1492 Spring Clamp Terminal Blocks

1492-LS2-4L

Spring Clamp Terminal Block,Three Conductor Sensor Block Base (4 Circuits),4 mm (# 22 AWG - # 10 AWG),With LED,Gray (Standard),

Product Details

BLOCK STYLE
Hazardous Location Product Required?No
Base Block StyleSensor Blocks
BASE DATA
Base Block TypeThree Conductor Sensor Block Base (4 Circuits)
DETAIL DATA
FeaturesWith LED
Maximum Wire Size & RatingUL: 26-14 AWG (10A @300V AC/DC) CSA: 26-14 AWG (10A @300V AC/DC) IEC: 1.5mm² (17.5A @250V AC/DC)
ColorGray (Standard)

Supporting Documentation and Downloads