
1492-MC Thermal-magnetic Miniature Circuit Breakers, 1492 Miniature Circuit Breaker, 240 V AC, Circuit Breaker - ½" wide per pole, DIN rail mounting, 10 kA, 2 Poles, 30 Amps, Standard Terminal, None
| CIRCUIT BREAKER DATA | |
|---|---|
| Voltage Rating | 240 V AC |
| Type of Device | Circuit Breaker - ½" wide per pole, DIN rail mounting |
| AIC Rating | 10 kA |
| Number of Poles | 2 Poles |
| Continuous Ampere Rating | 30 Amps |
| PACKAGING DATA | |
| Multiple Package Quantity | 1 |