
1492-MC Thermal-magnetic Miniature Circuit Breakers, 1492 Miniature Circuit Breaker, 120 V AC, Ground Fault Equipment Protector (GFEP), Panel mounting, 10 kA, 1 Pole, 15 Amps, Standard Terminal, None
| CIRCUIT BREAKER DATA | |
|---|---|
| Voltage Rating | 120 V AC |
| Type of Device | Ground Fault Equipment Protector (GFEP), Panel mounting |
| AIC Rating | 10 kA |
| Number of Poles | 1 Pole |
| Continuous Ampere Rating | 15 Amps |
| PACKAGING DATA | |
| Multiple Package Quantity | 1 |