
1492-MC Thermal-magnetic Miniature Circuit Breakers, 1492 Miniature Circuit Breaker, 120/240 V AC, Ground Fault Equipment Protector (GFEP), Panel mounting, 10 kA, 2 Poles, 30 Amps, Standard Terminal, None
| CIRCUIT BREAKER DATA | |
|---|---|
| Voltage Rating | 120/240 V AC |
| Type of Device | Ground Fault Equipment Protector (GFEP), Panel mounting |
| AIC Rating | 10 kA |
| Number of Poles | 2 Poles |
| Continuous Ampere Rating | 30 Amps |
| PACKAGING DATA | |
| Multiple Package Quantity | 1 |