Conductor and cable marker tags, spool packaging, self-adhesive, wrap-around wire identification, length 93mm, width 33.5mm, conductor outer dimension 1 - 22mm, polyester film material, HB flammability rating (UL 94), White
| PRINTER ITEM DATA | |
|---|---|
| Printer & Accessories | Conductor and cable marker tags, spool packaging, self-adhesive, wrap-around wire identification, length 93mm, width 33.5mm, conductor outer dimension 1 - 22mm, polyester film material, HB flammability rating (UL 94), White |