
1492-P Push-in Terminal Blocks , 2.5 mm² (AWG 28 - AWG 12),20 A , Control Power Distribution Block , End Block ,5 Points Orange
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 2.5 mm² (AWG 28 - AWG 12) |
| UL/CSA Voltage Rating | 600V AC/DC |
| UL/CSA Current Rating | 20A |
| Width | 5.1 mm |
| Electrical Standards/ Certifications | IEC / UL / CSA / ATEX / IECEx |
| Color | Grey |
| DETAIL DATA | |
| Block Type | Control Power Distribution Block |
| Circuit per Block | Single-Circuit |
| Connection Points | 5 Points Orange |
| Number of Levels | End Block |
| Wiring Diagram | 1492-P10PD3E-5OR |