 B.jpg)
1492-P Push-in Terminal Blocks , 35 mm² ( AWG 12 - AWG 2),113 A , Feed-Through , Single Level ,1 Point On Each Side Per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 35 mm² ( AWG 12 - AWG 2) |
| UL/CSA Voltage Rating | 1000 V AC/DC |
| UL/CSA Current Rating | 113A |
| Width | 16 mm |
| Electrical Standards/ Certifications | IEC / UL / CSA / ATEX / IECEx |
| Color | Grey |
| DETAIL DATA | |
| Block Type | Feed-Through |
| Circuit per Block | Single-Circuit |
| Connection Points | 1 Point On Each Side Per Circuit |
| Number of Levels | Single Level |
| Wiring Diagram | 1492-P35 |