
1492-P Push-in Terminal Blocks , 1.5 mm² ( AWG 26 - AWG 14),13 A , Feed-Through , Multi-Level ,1 Point On Each Side Per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 1.5 mm² ( AWG 26 - AWG 14) |
| UL/CSA Voltage Rating | 300V AC/DC |
| UL/CSA Current Rating | 13A |
| Width | 3.5 mm |
| Electrical Standards/ Certifications | IEC / UL / CSA / ATEX / IECEx |
| Color | White |
| DETAIL DATA | |
| Block Type | Feed-Through |
| Circuit per Block | Two-Circuits |
| Connection Points | 1 Point On Each Side Per Circuit |
| Number of Levels | Multi-Level |
| Wiring Diagram | 1492-PD2-W |