Short Circuit Current Ratings for 1492-PD3141
Operational Rating Suitable Conductors (Kcmil/AWG - Copper wire) SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
Line Side Load Side 600V [kA] Max Fuse Size [A] Fuse Class 480V [kA] Reference Catalog Number
175 A 2/0 - #6 #4 - #14 J, T, RK1 100 200 J, T, RK1 -- TBD E40735 LR 19766 --
175 A 2/0 - #6 #4 - #14 RK5 100 100 RK5 -- TBD E40735 LR 19766 --
175 A 2/0 - #6 #4 - #14 G 100 60 G -- TBD E40735 LR 19766 --
175 A 2/0 - #6 #4 - #14 CC 100 30 CC -- TBD E40735 LR 19766 --
175 A Other than above Other than above -- 10 -- -- -- TBD E40735 LR 19766 --
175 A 2/0 - #1 #4 - #14 -- -- -- -- 140U-J3X3-*, 140U-J6X3-* (250 A max) TBD E40735 LR 19766 --
175 A #2 - #4 #4 - #14 -- -- -- -- 140U-J3X3-*, 140U-J6X3-* (250 A max) TBD E40735 LR 19766 --
175 A #2 - #6 #4 - #14 -- -- -- -- 140U-H3C3-* (125 A max) TBD E40735 LR 19766 --
175 A #2 - #6 #4 - #14 -- -- -- -- 140U-H6C3-* (125 A max) TBD E40735 LR 19766 --