1492 Power Block, Copper Connector Block, 3-Pole, Copper, 1 Opening Line Side, 4 Openings Load Side, 175 Amps
| POWER BLOCK DATA | |
|---|---|
| Base Block Type | Copper Connector Block |
| Number of Poles | 3-Pole |
| Connector Material | Copper |
| Openings per Pole (Line Side) | 1 Opening |
| Rated Wire Range for Line Side | # 2/0 to # 14 Copper wire |
| Openings per Pole (Load Side) | 4 Openings |
| Rated Wire Range for Load Side | #4 - # 14 Copper wire |
| Current Rating (per Pole) | 175 Amps |
| Marking Strips | Single White Strip Provided |