1492-PD Power Distribution Blocks,Enclosed,1 Pole,Alluminium,115A,Screw,4 Wires,1 Wire
| Data | |
|---|---|
| Style | Enclosed |
| Number Of Poles | 1 Pole |
| Connecting Block Material | Alluminium |
| Amperage | 115A |
| Terminal Type | Screw |
| Line Side Openings Per Pole | 1 Wire |
| Load Side Openings Per Pole | 4 Wires |