
1492-P Push-in Terminal Blocks , 4 mm² (AWG 26 - AWG 10),10 A , Fuse Block without LED blown fuse indication , Multi-Level ,1 Point On Each Side Per Circuit
| BASIC BLOCK FEATURES | |
|---|---|
| Wire Range (Rated Cross Section) | 4 mm² (AWG 26 - AWG 10) |
| UL/CSA Voltage Rating | 150V AC/DC |
| UL/CSA Current Rating | 10A |
| Width | 6.1 mm |
| Electrical Standards/ Certifications | IEC / UL / CSA / ATEX / IECEx |
| Color | Black |
| DETAIL DATA | |
| Block Type | Fuse Block without LED blown fuse indication |
| Circuit per Block | Two-Circuits |
| Connection Points | 1 Point On Each Side Per Circuit |
| Number of Levels | Multi-Level |
| Wiring Diagram | 1492-PDGFB4 |