Short Circuit Current Ratings for 1492-PDL3163
| Operational Rating |
Suitable Conductors (Kcmil/AWG - Copper wire) |
SCCR w/ Fuse Protection |
SCCR w/ Circuit Breaker Protection (140U Inverse Time) |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| Line Side |
Load Side |
600V [kA] |
Max Fuse Size [A] |
Fuse Class |
480V [kA] |
Reference Catalog Number |
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
J |
100 |
400 |
J |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
T |
100 |
400 |
T |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
RK1 |
100 |
400 |
RK1 |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
RK5 |
100 |
200 |
RK5 |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
G |
100 |
60 |
G |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
400 kcmil - 3/0 AWG |
2 - 8 AWG |
CC |
100 |
30 |
CC |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
J |
100 |
200 |
J |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
T |
100 |
200 |
T |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
RK1 |
100 |
200 |
RK1 |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
RK5 |
100 |
100 |
RK5 |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
G |
100 |
60 |
G |
-- |
XLFR2 |
E40735 |
|
|
| 335 A |
2/0 - 6 AWG |
2 -14 AWG |
CC |
100 |
30 |
CC |
-- |
XLFR2 |
E40735 |
|
|