
Analog IFM w/field Removable Terminal Block, (RTB) 15-Pin cable header, Feed-through 4-chnl inpt, outpt or 2in/2out combo w/3 terms/chnl , , , Analog Interface Module w/ Removable Terminal Block
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module with Field Removable Terminal Block |
| Interface Module Style | Feed-Through |
| Analog I/O Channels | Four Channels, Input or Output |
| Terminal Features | Standard |
| LED or Fuse Voltage | None |
| Field Side Terminals | Three per I/O Connection |
| RTB PLUG ASSEMBLY DATA | |
| Please Note: | An RTB plug assembly is required with this Removable Terminal Block module. The module itself is supplied without any RTB plug assemblies. You should select the RTB plug assembly to complete this configuration. |