1492-RCDA Residual Current Devices
1492-RCDA4C63
Standard Configuration, 4-pole, 300mA Sensitivity, 63 A, No Delay Option
Product Details
SELECTION
Number of Poles
4-pole
Sensitivity
300mA Sensitivity
Current (A)
63 A
Delay Option
No Delay Option
Standard/ United States 110V option
Standard, Utmin 170V
Supporting Documentation and Downloads
Dimensions
Wiring Diagram
Installation Guide