1492 Wiring Systems Modules

1492-RIFM20FN

Digital IFM w/field Removable Terminal Block, (RTB) 20-Pin cable header, Feed-through Std. terminals, Narrow, 132Vac/dc Max. , , , Digital Interface Module w/ Removable Terminal Block

Product Details

I/O MODULE DATA
Please Note:You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends
WIRING SYSTEMS DATA
Product TypeDigital Module with Field Removable Terminal Block
Cable Connector Pin Type20 Pins
Interface Module StyleFeed-Through
Terminal FeaturesNarrow Standard
LED or Fuse VoltageNone
Field Side TerminalsOne per I/O Connection
RTB PLUG ASSEMBLY DATA
Please Note:An RTB plug assembly is required with this Removable Terminal Block module. The module itself is supplied without any RTB plug assemblies. You should select the RTB plug assembly to complete this configuration.

Supporting Documentation and Downloads