
Digital IFM w/field Removable Terminal Block, (RTB) 40-Pin cable header, Std. terminals, with 24Vac/dc Diagnostic LEDs , , , Digital Interface Module w/ Removable Terminal Block
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Field Removable Terminal Block |
| Cable Connector Pin Type | 40 Pins |
| Interface Module Style | LED Indicating |
| Terminal Features | Standard |
| LED or Fuse Voltage | 24V AC/DC |
| Field Side Terminals | One per I/O Connection |
| RTB PLUG ASSEMBLY DATA | |
| Please Note: | An RTB plug assembly is required with this Removable Terminal Block module. The module itself is supplied without any RTB plug assemblies. You should select the RTB plug assembly to complete this configuration. |