
Digital IFM w/field Removable Terminal Block, (RTB) 40-Pin cable header, Feed-through w/Extra terminals, 132Vac/dc , , , Digital Interface Module w/ Removable Terminal Block
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Field Removable Terminal Block |
| Cable Connector Pin Type | 40 Pins |
| Interface Module Style | Feed-Through |
| Terminal Features | Extra Terminal |
| LED or Fuse Voltage | None |
| Field Side Terminals | Two per I/O Connection |
| RTB PLUG ASSEMBLY DATA | |
| Please Note: | 2 RTB plug assemblies are required with this Removable Terminal Block module. The module itself is supplied without any RTB plug assemblies. You should select 2 RTB plug assemblies to complete this configuration. |