Digital IFM w/field Removable Terminal Block, (RTB) 40-Pin cable header, Feed-through Std. terminals Reduced Height, 132Vac/dc Max. , , , Digital Interface Module w/ Removable Terminal Block
| I/O MODULE DATA | |
|---|---|
| Please Note: | You must select an I/O Module in order to choose a Pre-Wired Cable with Connectors on Both Ends |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module with Field Removable Terminal Block |
| Cable Connector Pin Type | 40 Pins |
| Interface Module Style | Feed-Through Reduced Height |
| Terminal Features | Standard Reduced Height |
| LED or Fuse Voltage | None |
| Field Side Terminals | One per I/O Connection |