
1492 Supplementary Protectors, 1 pole, Magnetic Trip Range 3..5 x Rated Current (Resistive or Slightly Inductive Loads), 8.0 A
| SUPPLEMENTARY PROTECTORS DATA | |
|---|---|
| Number of Poles | 1 Pole |
| Magnetic Trip Range | Trip Curve B |
| Amp Rating | 8.0 A |
| Switched Neutral Module | No Module |