1492 Supplementary Protectors, 1 pole, Magnetic Trip Range 5..10 x Rated Current (Inductive Loads), 10.0 A, Switched Neutral Module: 277V-65A
| SUPPLEMENTARY PROTECTORS DATA | |
|---|---|
| Number of Poles | 1 Pole |
| Magnetic Trip Range | Trip Curve C |
| Amp Rating | 10.0 A |
| Switched Neutral Module | 277V-65A |