1492 Supplementary Protectors, 3 poles, Magnetic Trip Range 3..5 x Rated Current (Resistive or Slightly Inductive Loads), 6.0 A, Switched Neutral Module: 277V-65A
| SUPPLEMENTARY PROTECTORS DATA | |
|---|---|
| Number of Poles | 3 Poles |
| Magnetic Trip Range | Trip Curve B |
| Amp Rating | 6.0 A |
| Switched Neutral Module | 277V-65A |