
1492 Supplementary Protectors, 3 poles, Magnetic Trip Range 10..20 x Rated Current (Highly Inductive Loads), 25.0 A, Switched Neutral Module: 277V-65A
| SUPPLEMENTARY PROTECTORS DATA | |
|---|---|
| Number of Poles | 3 Poles |
| Magnetic Trip Range | Trip Curve D |
| Amp Rating | 25.0 A |
| Switched Neutral Module | 277V-65A |