
Fused Termination Module w/BF-Indication for SIL2 Safety Shutdown System Using 2 1756-IF16 Inputs , 1756-IF16: ControlLogix Analog Input, Current/Voltage, 16 Pts. ,Analog - Single Ended Voltage Mode , Analog Module for SIL2 (Safety Integrity Level 2)
| I/O MODULE DATA | |
|---|---|
| Controller / I/O Platform | Bulletin 1756 I/O Modules |
| Controller or I/O Module or Base I/O | 1756-IF16: ControlLogix Analog Input, Current/Voltage, 16 Pts. |
| Type of I/O Channel Configuration | Analog - Single Ended Voltage Mode |
| WIRING SYSTEMS DATA | |
| Product Type | Analog Module for SIL2 (Safety Integrity Level 2) |
| Relay Type | Master |
| Cable Connector Pin Type | D-Shell Cable |
| Terminal Features | Standard |
| LED or Fuse Voltage | 24V DC |