Termination Module for SIL2 Safety Shutdown System Using 2 1756-OB16D Outputs , 1756-OB16D: ControlLogix DC Diag. Output Module, 16 Pts., 19-30V ,Digital - Input / Output Mode , Digital Module for SIL2 (Safety Integrity Level 2)
| I/O MODULE DATA | |
|---|---|
| Controller / I/O Platform | Bulletin 1756 I/O Modules |
| Controller or I/O Module or Base I/O | 1756-OB16D: ControlLogix DC Diag. Output Module, 16 Pts., 19-30V |
| Type of I/O Channel Configuration | Digital - Input / Output Mode |
| WIRING SYSTEMS DATA | |
| Product Type | Digital Module for SIL2 (Safety Integrity Level 2) |
| Relay Type | Master |
| Cable Connector Pin Type | 40 Pins |
| Interface Module Style | Feed-Through |
| Terminal Features | Standard |
| LED or Fuse Voltage | 24V DC |