1492-W IEC Terminal Block, Space-Saver Feed-Through Blocks, 10 mm (# 22 AWG - # 8 AWG), Single-circuit terminal block, Brown,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Space-Saver Feed-Through Blocks |
| DETAIL DATA | |
| Features | Single-circuit terminal block |
| Maximum Wire Size & Rating | UL: 22-8 AWG (50A @600V AC/DC) CSA: 22-8 AWG (50A @600V AC/DC) IEC: 10mm² (57A @800V AC/DC) EEx e II: 10mm² (50A @ 550V AC/DC) |
| Color | Brown |