Short Circuit Current Ratings for 1492-W10-RE
Operational Rating
SCCR
Rating Reference
File Ref: UL
File Ref: CSA
UL508A
Comments
120V [kA]
240V [kA]
277V [kA]
480Y/277V [kA]
Category Code
600 V
10 kA
10 kA
10 kA
10 kA
--
E40735
--
XCFR2
10 kA UL 508A default rating when used in power circuits.