1492-W IEC Terminal Block, Space-Saver Feed-Through Blocks, 16 mm (# 14 AWG - # 4 AWG), Single-circuit terminal block, White,
| BLOCK STYLE | |
|---|---|
| Base Block Style | Standard Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | Space-Saver Feed-Through Blocks |
| DETAIL DATA | |
| Features | Single-circuit terminal block |
| Maximum Wire Size & Rating | UL: 14-4 AWG (85A @600V AC/DC) CSA: 14-4 AWG (85A @600V AC/DC) IEC: 16mm² (76A @800V AC/DC) EEx e II: 16mm² (96A @ 550V AC/DC) |
| Color | White |