1492-W IEC Terminal Block, One-Circuit Feed-Through Block, 4 mm (# 22 AWG - # 10 AWG) or 2.5 mm (# 22 AWG - # 12 AWG), 3 Connection points, 2 on one side, Green,
| BLOCK STYLE | |
|---|---|
| Hazardous Location Product Required? | No |
| Base Block Style | Specialty Feed-Through Blocks |
| BASE DATA | |
| Base Block Type | One-Circuit Feed-Through Block |
| DETAIL DATA | |
| Features | 3 Connection points, 2 on one side |
| Maximum Wire Size & Rating | UL: 18-10 AWG (30A @600V AC/DC) CSA: 22-12 AWG (20A @600V AC/DC) IEC: 4mm² (32A @800V AC/DC) |
| Color | Green |