1492 IEC Screw Terminal Blocks

1492-WM3-RE

1492-W IEC Terminal Block, One-Circuit Mini Feed-Through Block, 2.5 mm (# 24 AWG - # 12 AWG), Standard Feedthrough, Red,

Product Details

BLOCK STYLE
Base Block StyleMini Blocks
BASE DATA
Base Block TypeOne-Circuit Mini Feed-Through Block
DETAIL DATA
FeaturesStandard Feedthrough
Maximum Wire Size & RatingUL: 30-14 AWG (15A @300V AC/DC) CSA: 22-14 AWG (15A @300V AC/DC) IEC: 2.5mm² (24A @500V AC/DC) EEx e II: 2.5mm² (24A @ 420V AC/DC)
ColorRed

Supporting Documentation and Downloads